??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 30 Jun 2017. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
ATBT (m) - Air cushion plate, Modular system
Bill of material
8021855 ATBT-100-100
Part number
8021855
Type
ATBT
Valid until
Information
2017-06-30
Size
100
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
L2
32.000 mm
L3
0.000 mm
Weight
0.360 kg
Previews
3D
Dimension
2D
Download CAD models