??
Catalog navigation
Выбор CAD модели
Доступные продукты: 5
HELP_VARIABLE
Company
Misumi
Description
ATBM, ATBS, ATBST, ATBJ - Feed Fingers
Bill of material
ATBM10A-S-BL
Part No.
Type Selection of Claw
Material of Claw
Surface Treatment of Claw
Hardness of Claw
Carburization (Depth 0.1) HV400~500
Type Selection of Spring
Material of Spring
304 Stainless Steel - WPB
Type Selection of Body
Material of Body
Surface Treatment of Body
Electroless Nickel Plating
Material of Pin Accessory
1045 Carbon Steel
Surface Treatment of Pin Accessory
Electroless Nickel Plating
T
mm
H
mm
a
mm
G
mm
G1
mm
Claw L
mm
L1
mm
B
mm
Claw G
mm
E
mm
R
mm
H1
mm
J
mm
K
mm
MA
d
mm
f
mm
C
mm
T1
mm
Body L
mm
P
mm
Q
mm
B1
mm
H2
mm
J1
mm
J2
0 mm
K1
mm
MB
l
mm
d1
mm
d2
mm
d3
0.0 mm
h
mm
F
0 mm
T2
0 mm
T3
0 mm
Ca
mm
Y
mm
Spring Load - Set - Springs Upper Part
N
Spring Load - Set - Claws Tip Part
N
Spring Load - Stroke 3 - Springs Upper Part
N
Spring Load - Stroke 3 - Claws Tip Part
N
Spring Load - Stroke 5 - Springs Upper Part
N
Spring Load - Stroke 5 - Claws Tip Part
N
Spring Load - Stroke 7 - Springs Upper Part
N
Spring Load - Stroke 7 - Claws Tip Part
N
Spring Load - Stroke 10 - Springs Upper Part
N
Spring Load - Stroke 10 - Claws Tip Part
N
Spring Load - Stroke 12 - Springs Upper Part
N
Spring Load - Stroke 12 - Claws Tip Part
N
t1
mm
t2
mm
t3
mm
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей