??
Catalog navigation
CAD model selection
Selectable products: 66
HELP_VARIABLE
Company
Bando
Description
AT10-025
Bill of material
47AT10-025AF
No. of teeth
do
mm
Root diameter
mm
Fo
mm
Fi
mm
Flange number
db
mm
Shape
Flange
Shape
AF
d Bore
mm
Enter value for SD
d Bore
mm
cm
inch
ft
WA
27 mm
W
33 mm
L
48 mm
S
3 mm
Previews
3D
Dimension
2D
Download CAD models