??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Afag
Description
ASV ZA 32 - Front stop screw ASV ZA 32
Bill of material
11010462 Front stop screw ASV ZA 32/125
Order number
Type
Length A
mm
Length B
95.000 mm
Width B1
24.000 mm
Width B2
12.000 mm
Width B3
8.000 mm
Thread G1
M6
Thread G2
M10
Height H1
80.000 mm
Height H2
68.000 mm
Height H3
49.500 mm
Height H4
24.000 mm
Length L1
15.000 mm
Length L2
5.000 mm
Length L3
7.500 mm
Width across flats SW
13.000 mm
CTN Huttwil
84798992
CTN Amberg
84799070
Weight
kg
Previews
3D
Dimension
2D
Download CAD models