카탈로그: TPC Global
생성됨: 07.11.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TPC Global
ASTD50-30
TPC Global
Actuator
AST
Powered by
CAD모델 선택
{tpc_global/actuator/ast/astd_asmtab.prj},{NB=ASTD50300},{IDNR=},{BS=50},{STROKE=30},{ACTION=},{ROLLER=},{LEVERLOCK=},{WITHVALVE=},{SWITCH=},{NUMBER=},{POS=0},{PPATH=astd/astd_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TPC Global
Description
ASTD - Stopper Cylinder / Direct Type
Bill of material
ASTD50-30
Ident number
Model
ASTD
Bore Size
50.000
63.000
80.000
50.000
63.000
80.000
mm
Stroke
30.000
30.000
mm
Action
Single Acting
Double Acting
Double & Spring
Single Acting
Double Acting
Double & Spring
Roller
MC Nylon
Rolled Steel
MC Nylon
Rolled Steel
Lever Lock
Without
Pallet Stop
Pallet Stop,Pass
Without
Pallet Stop
Pallet Stop,Pass
With Valve
With out
AC110V
AC220V
DC24V
With out
AC110V
AC220V
DC24V
Auto Switch
None
Reed Switch (Vertical Type)
Reed Switch (Horizontal Type)
Solid State Switch (Horizontal Type)
Solid State Switch (Vertical Type)
D-A73K
None
Reed Switch (Vertical Type)
Reed Switch (Horizontal Type)
Solid State Switch (Horizontal Type)
Solid State Switch (Vertical Type)
D-A73K
Number
None
None
Working Stroke
mm
값 입력 POS
Working Stroke
mm
cm
inch
ft
확인
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성