??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Afag
Description
ASSD 05 - Stop screw/shock absorber
Bill of material
50035641 Stop screw/shock absorber ASSD_05-22
Order number
Type
Total length
mm
Thread length
mm
Diameter
5.000 mm
Width across flats
4.000 mm
CTN Huttwil
84798992
CTN Amberg
84799070
Weight
kg
Previews
3D
Dimension
2D
Download CAD models