??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
SMC Corporation
Description
ASP_UB_M5/U10 - Speed Controller With Pilot Check Valve/Horizontal/Universal type/Thread Type: M5, 10-32UNF
Bill of material
ASP-UB06E-U10
GUI
Model
DD1
4 mm
DD2
mm
T
D1
mm
D2
9.3 mm
D3
mm
D4
9.6 mm
D5
9.4 mm
L1
mm
L2
mm
L3
38.1 mm
L4
17.8 mm
L5UL
52.3 mm
L5L
51.2 mm
L6
18.6 mm
L7
23.3 mm
L8
mm
Width across flats
2.5 mm
H1
17.1 mm
H2
13.7 mm
H3
8.1 mm
H4
mm
H5
22.7 mm
H6
11.2 mm
H7
11.5 mm
M1
12.7 mm
M2
13.3 mm
Mass
g
Previews
3D
Wymiar
2D
Pobierz modele CAD