??
Catalog navigation
Výběr CAD modelu
Available products: 7
HELP_VARIABLE
Company
Azolgas
Description
ASP 300 - GAS SPRINGS - Threaded
Bill of material
ASP 300 038,-,06 CG 2-Q
Azolgas Article No
Nitrocyl Article No
PDF Info
Max. Stroke
mm
Flanges
Compression Rate
Initial Force (150 bar)
300 daN
Initial Intermediate Forces (150 bar)
300 daN
Final Force (150 bar)
daN
Force @ dynamic stroke @ 20ºC
300 daN
Rod length
mm
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
38 mm
Total length
mm
Safety Stroke
0 mm
Cylinder length
mm
Ø Rod
16 mm
VMAX
1.6 m/s
Weight
kg
Vol
l
Max. pressure
150 bar
Filling thread
M6
Adapter filling connection
06 CG 2-Q
Product name
TREADED
Series
ASP
Info Link
PDF data sheet
Previews
3D
Dimenze
2D
Stáhnout CAD model