??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Fabory
Description
ASME BS 2470 V2 HSCHS - BS Hexagon Socket Countersunk Head Screw
Bill of material
Hexagon Socket Countersunk Head Screw ASME BS 2470 V2 1/2x1
Article Number
Identification
Nominal Diameter
1/2 Inch
Nominal Diameter
0.5000 Inch
Thread Type
UNF
Thread per Inchs
12
Length
Inch
L1
Inch
Length of Thread
Inch
Length
Inch
Length
Inch
Head Diameter
0.937 Inch
Head Diameter max.
0.9370 Inch
Head Height
0.260 Inch
Hexagon Socket Size Nominal
5/16 Inch
Key Engagement
0.172 Inch
Fillet radius
0.002 Inch
Thread Length min
Inch
Brand
Fabory
Standard
BS ≈2470
Thread
British Standard Whitworth
Thread direction
Right
Style
Type
Countersunk socket head screw
Basic material
Steel
Grade
010.9
Surface treatment
Plain
Head shape
Countersunk head
Driving feature
Hexagon socket
Color
Nett weight
kg
Comparable standards
Additional information
RoHs
Y
Approval
EAN code
Intrastat code
7318156890
eClass
UNSPSC
31161518
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/07600127025
Packaging unit
PCS
LOD
Previews
3D
Dimension
2D
Download CAD models