??
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
Fabory
Description
ASME ≈B18.3 HSSSCP - Hex Socked Set Screw Cone Point
Bill of material
Hex Socked Set Screw Cone Point ASME B18.3 V2 1/4X1/2x1/2UNC
Article Number
Short description
Inch
Nominal diameter
Inch
Length
Inch
Brand
Fabory
Standard
ASME ≈B18.3
Thread
Unified National Coarse
Thread direction
Right
Style
Type
Socket set screw
Basic material
Steel
Grade
Surface treatment
Plain
Head shape
Driving feature
Hexagon socket
Color
Nett weight
kg
Comparable standards
Additional information
RoHs
Y
Approval
EAN code
Intrastat code
7318154890
eClass
23-11-03-02
UNSPSC
31161518
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/U07800.025.0050
Packaging unit
PCS
Thread type
UNC
Thread per inch
Inch
Point Angle
Inch
Width Across Flats
Key Engagement min.
Inch
Previews
3D
Dimension
2D
Download CAD models