??
Catalog navigation
CAD model selection
Selectable products: 98
HELP_VARIABLE
Company
Fabory
Description
ASME B18.2.2 HNS - Hex Slotted Nuts
Bill of material
Hex Slotted Nut ASME B18.2.2 1
Article number
Short description
Diameter of Thread
Brand
Fabory
Standard
ASME B18.2.2
Thread
Thread direction
Right
Style
Type
Castle nut
Basic material
Carbon steel
Grade
Surface treatment
Head shape
Driving feature
Hexagon
Color
Nett weight
kg
Comparable standards
Additional information
RoHs
Y
Approval
EAN code
Intrastat code
eClass
23-11-07-01
UNSPSC
ETIM
URL
https://www.fabory.com/en-GB/p/U12020.100.0001
Packaging unit
PCS
Thread Type
Thread per Inchs
Pitch
Width Across Flats
Width Across Corners
Inch
Thickness
Width of Slot
Inch
Unslotted Thickness
Inch
Previews
3D
Dimension
2D
Download CAD models