??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
BUMAX
Description
ASME B18.2.2 BUMAX 88 - Hexagon Nuts ASME B18.2.2
Bill of material
BUMAX 934UA41288
Part number
Description
Level of Detail
Diameter
Inch
Thickness
mm
No threads per inch
Width Across Corners
mm
Width Across Flats
Inch
Strength classification
80
Weight per 100 units
kg
Standard
ASME B18.2.2
Web Link
Web link
PDF Web Link
PDF Web Link
Stress under proof load
800 MPa
Steel grade
316L High Mo (EN 1.4432, 1.4436, 1.4435)
Disclaimer
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
Previews
3D
Dimension
2D
Download CAD models