??
Catalog navigation
CAD model selection
Selectable products: 3773
HELP_VARIABLE
Company
Fabory
Description
ASME ≈B18.2.1 HCS - Hex Cap Screws
Bill of material
Hex Cap Screws ASME ≈B18.2.1 3/4 UNCx7_-FT
Order number
Short description
Body Diameter
Inch
Nominal Length
Inch
Brand
Fabory
Standard
ASME ≈B18.2.1
Thread
Thread direction
Right
Style
Type
Basic material
Grade
Surface treatment
Head shape
Hexagon head
Driving feature
Hexagon
Color
Nett weight
kg
Comparable standards
Additional information
RoHs
Approval
EAN code
Intrastat code
eClass
23-11-01-01
UNSPSC
ETIM
URL
https://www.fabory.com/en-GB/p/U04104.075.0700
Packaging unit
PCS
Thread Type
Thread per inch
Inch
Nominal Thread Length
Inch
Width Across Flats
Inch
Head Height
Inch
Minimum Wrenching Height
Grip Gaging Length (Fully Threaded)
Inch
Body Length (Fully Threaded)
Inch
Transition Thread Length
Inch
Nominal Size
Inch
R
Inch
Previews
3D
Dimension
2D
Download CAD models