??
Catalog navigation
CAD model selection
Selectable products: 8578
HELP_VARIABLE
Company
Fabory
Description
ASME B16.5 - Bolzen ASME B16.5
Bill of material
ASME B16.5 2 3/4X23 5/822326.698.600
Article Number
Short description
Nominal thread diameter
Inch
Nominal length
Inch
Brand
Fabory
Standard
ASME B16.5
Thread type
Thread direction
Right
Style
Type
With 2 hexagon nut
Basic material
Grade
Surface treatment
Head shape
Driving feature
Hexagon
Color
Nett weight
kg
Comparable standards
BS4882
Additional information
RoHs
Approval
EAN code
Intrastat code
eClass
UNSPSC
31161619
ETIM
EC002349
URL
https://www.fabory.com/en-GB/p/22326698600
Packaging unit
PCS
Width across flats
Inch
Threads per inch
Inch
Overall height
Inch
LOD
Previews
3D
2D
Download CAD models