您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ABB - 2TLA076310R1200 + Safety mat ASK-1T4.4-NP 1000x1500mm
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Safety products
Pressure sensitive devices
ASK-1T
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/safety_products/pressure_sensitive_d/ask_1t/ask_1t44_np_1_x_15.prj},{NB=abb_2TLA076310R1200_Safety mat ASK-1T4.4-NP 1000x1500mm},{PN=2TLA076310R1200},{CTN=85365080},{EXTTYPE=ASK-1T4.4-NP 1x1.5},{INVDES=Safety mat ASK-1T4.4-NP 1000x1500mm},{DES=Safety mat ASK-1T4.4-NP 1000x1500mm},{LCP=Active},{DESCSHORT=Safety mat ASK-1T, cast-in ramp edge trim, 1000mm x 1500mm},{DESCLONG=ASK-1T4.4-NP 1x1.5 is a safety mat with cast-in ramp edge trim. The safeguarded area is 1000 x 1500 mm. Equipped with 2 x 5 m cables (2 x 0.34 mm2 - PU sheathed) each with a M8 male connector.},{INTNO=7350024461886},{MANUID=2TLA076310R1200},{MANUNAME=ABB},{EFI02386=- - -},{EF002386=- - -},{WEBLINK=Link to product detail page},{TYPE=ASK-1T4.4-NP 1x1.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
ASK-1T4.4-NP 1x1.5 - Safety mat, cast-in ramp edge trim
Bill of material
ABB - 2TLA076310R1200 + Safety mat ASK-1T4.4-NP 1000x1500mm
Product ID
2TLA076310R1200
Extended Product Type
ASK-1T4.4-NP 1x1.5
Invoice Description
Safety mat ASK-1T4.4-NP 1000x1500mm
Description
Safety mat ASK-1T4.4-NP 1000x1500mm
Long Description
ASK-1T4.4-NP 1x1.5 is a safety mat with cast-in ramp edge trim. The safeguarded area is 1000 x 1500 mm. Equipped with 2 x 5 m cables (2 x 0.34 mm2 - PU sheathed) each with a M8 male connector.
International product number
7350024461886
Product number of the Manufacturer
2TLA076310R1200
EFI02386
- - -
Ambient temperature
- - -
°C
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Type
ASK-1T4.4-NP 1x1.5
Previews
3D
2D
下載CAD模型
生成CAD模型