??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
ASK-1T4.4-NP 1x.75 - Safety mat, cast-in ramp edge trim
Bill of material
ABB - 2TLA076310R1000 + Safety mat ASK-1T4.4-NP 750x1000mm
Product ID
2TLA076310R1000
Extended Product Type
ASK-1T4.4-NP 1x0.75
Invoice Description
Safety mat ASK-1T4.4-NP 750x1000mm
Description
Safety mat ASK-1T4.4-NP 1000x750mm
Long Description
ASK-1T4.4-NP 1x0.75 is a safety mat with cast-in ramp edge trim. The safeguarded area is 750 x 1000 mm. Equipped with 2 x 5 m cables (2 x 0.34 mm2 - PU sheathed), each with a M8 male connector.
International product number
7350024461862
Product number of the Manufacturer
2TLA076310R1000
EFI02386
- - -
Ambient temperature
- - - °C
Customs tariff number
8536508099
Deeplink product page
Link to product detail page
Type
ASK-1T4.4-NP 1x0.75
Previews
3D
2D
Download CAD models