??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
ASI-Clip
Bill of material
HellermannTyton 150-11294
Identification
150-11294
Manufacturer Type Description
ASI-Clip
Version
Short Description
Self adhesive clip natural
Material
Polyamide 6.6 high impact modified (PA66HIR)
Colour
Nature (NA)
Fixing hole Ø FH
3.3 mm
Length L
25.0 mm
Number of content units per order unit
500
Minimum order quantity
500
Height H
11.7 mm
Width (W)
20.0 mm
Operating Temperature
-40 °C to +80 °C, (+105 °C, 500 h)
Adhesive
Acrylate with base of polyurethane foam
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD