??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Afag
Description
ASH ZA 32 - Back stop screw ASH ZA 32
Bill of material
11009326 Back stop screw ASH ZA 32/125
Order number
Type
Length A
mm
Length B
95.000 mm
Width B1
29.000 mm
Width B2
17.000 mm
Width B3
13.000 mm
Diameter D1
6.000 mm
Thread G1
M6
Thread G2
M10
Height H1
80.000 mm
Height H2
59.000 mm
Height H3
49.500 mm
Height H4
28.000 mm
Height H5
69.000 mm
Height H6
14.000 mm
Length L1
15.000 mm
Length L2
5.000 mm
Length L3
7.500 mm
Width across flats SW
13.000 mm
CTN Huttwil
84798992
CTN Amberg
84799070
Weight
kg
Previews
3D
Dimension
2D
Download CAD models