??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
ASB 60/100 B/Y - Bumper ASB 60/100 black/yellow
Bill of material
ABB - 2TLA076200R0500 + Bumper ASB 60/100 black/yellow
Product ID
2TLA076200R0500
Extended Product Type
ASB 60/100 B/Y
Invoice Description
Bumper ASB 60/100 black/yellow
Description
ASB 60/100 B/Y - Safety bumper Width 60mm, Height 100mm, Black/Yellow, meter.
Long Description
Bumper ASB, 60 mm wide and 100 mm high, black and yellow. Ordered by meter: order 2,1 m for a 2,1 m long bumper. Length: min 0,15 m and max 3 m. Includes two 5m cables, one at each end of the bumper.
International product number
7350024461626
Product number of the Manufacturer
2TLA076200R0500
EFI02386
- - -
Ambient temperature
- - - °C
Customs tariff number
8536508099
Deeplink product page
Link to product detail page
Type
ASB 60/100 B/Y
Previews
3D
2D
Сваляне на CAD модели