??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
ASB 200/400 B/Y - Safety bumper Width 200mm, Height 400mm, Black/Yellow, meter
Bill of material
ABB - 2TLA076200R0800 + Bumper ASB 200/400 black/yellow
Product ID
2TLA076200R0800
Extended Product Type
ASB 200/400 B/Y
Invoice Description
Bumper ASB 200/400 black/yellow
Description
Safety bumper Width 200mm, Height 400mm, Black/Yellow, meter
Long Description
Bumper ASB, 200 mm wide and 400 mm high, black and yellow. Ordered by meter: order 2,1 m for a 2,1 m long bumper. Length: min 0,15 m and max 3 m. Includes two 5m cables, one at each end of the bumper.
International product number
7350024461657
Product number of the Manufacturer
2TLA076200R0800
EFI02386
- - -
Ambient temperature
- - - °C
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Type
ASB 200/400 B/Y
Previews
3D
2D
Download CAD models