??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
ASB 150/300 B/Y - Safet bumper Width 150mm, Height 300mm, Black/Yellow, meter.
Bill of material
ABB - 2TLA076200R0700 + Bumper ASB 150/300 black/yellow
Product ID
2TLA076200R0700
Extended Product Type
ASB 150/300 B/Y
Invoice Description
Bumper ASB 150/300 black/yellow
Description
Safet bumper Width 150mm, Height 300mm, Black/Yellow, meter.
Long Description
Bumper ASB, 150 mm wide and 300 mm high, black and yellow. Ordered by meter: order 2,1 m for a 2,1 m long bumper. Length: min 0,15 m and max 3 m. Includes two 5m cables, one at each end of the bumper.
International product number
7350024461640
Product number of the Manufacturer
2TLA076200R0700
EFI02386
- - -
Ambient temperature
- - - °C
Customs tariff number
8536508099
Deeplink product page
Link to product detail page
Type
ASB 150/300 B/Y
Previews
3D
2D
Download CAD models