??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
ASA, ASAS - Square Shims - Adjustment
Bill of material
ASA0.5-1035
Part No.
Material
T
mm
T Tolerance
mm
No.
A
10 mm
C
5 mm
Q
3.5 mm
Previews
3D
Dimension
2D
Download CAD models