目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
SNW 32X5.7/16
SKF
Bearings units and housings
Bearing accessories
Adapter sleeves
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_accessories/adapter_sleeves/asa_003.prj},{NB=SKF_SNW 32X5.7/16},{DESIGNATION=SNW 32X5.7/16},{DD1=138.113},{DD=160.000},{DD3=204.927},{B1=116.027},{B=26.441},{B4=30.150},{B5=MIN},{ET=12},{THD=159.6136},{THDPI=8.000},{MASS=7.05},{DASA=SNW 32x5.7/16},{SLEEVE=S 32x5.7/16},{LN=AN 32},{LW=W 32},{LP=},{NUT=HMVC 32E},{POPULAR=Yes},{DESIGN=},{PPATH=parts/asa_003_asmtpl.prj},{SUPPRESSED=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 200
HELP_VARIABLE
Company
SKF
Description
ASA_003 - Adapter sleeves, inch dimensions
Bill of material
SNW 32X5.7/16
Bearing designation
SNW 32X5.7/16
SNW 32X5.7/16
d1 - Bore diameter
138.113
138.113
mm
d - Outside diameter small taper
160.000
160.000
mm
d3 - Outside diameter lock nut
204.927
204.927
mm
B1 - Width
116.027
116.027
mm
Designation adapter sleeve assembly
SNW 32x5.7/16
SNW 32x5.7/16
Adapter sleeves
S 32x5.7/16
S 32x5.7/16
Lock nut
AN 32
AN 32
Lock washers
W 32
W 32
Hydraulic nut
HMVC 32E
HMVC 32E
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型