??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC Corporation
Description
AS3500 - Standard Type In-line Push Locking Type
Bill of material
AS3500-02
GUI
Ordering source area code
Thread
Material for handle
Model
Port size
L1
56 mm
L2
45.5 mm
L3
5.25 mm
L4
25 mm
L5
13.25 mm
L6
20.6 mm
L7MAX
68.5 mm
L7MIN
61.5 mm
L8
26 mm
D
5.5 mm
Previews
3D
Dimension
2D
Download CAD models