??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
as2540_9r - Bel Power Solutions
Bill of material
AS2540-9R
Part Number
AS2540-9R
Description
DC-DC Rugged Melcher™ Cassette, Power 96W, Output 15/15VDC, 3.2/3.2A, Input 8-35VDC, Output Voltage Control Input
Power
96 W
Voltage Input
kol.35 VDC
Output Voltage
15/15 VDC
Output Current
3.2/3.2 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models