??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
as1601_9r - Bel Power Solutions
Bill of material
AS1601-9R
Part Number
AS1601-9R
Description
DC-DC Rugged Melcher™ Cassette, Power 101W, Output 24VDC, 4.2A, Input 8-35VDC, Output Voltage Control Input
Power
101 W
Voltage Input
kol.35 VDC
Output Voltage
24 VDC
Output Current
4,2 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models