??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
as1501_7r - Bel Power Solutions
Bill of material
AS1501-7R
Part Number
AS1501-7R
Description
DC-DC Rugged Melcher™ Cassette, Power 98W, Output 15VDC, 6.5A, Input 8-35VDC, Output Voltage Control Input
Power
98 W
Voltage Input
kol.35 VDC
Output Voltage
15 VDC
Output Current
6,5 A
Operating Temperature
-25 to 71 °C
Previews
3D
2D
Download CAD models