??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
AS - Standard Air Cylinder Built-in Magnet / Double Acting : Single Rod
Bill of material
ASB20-25
Ident number
Mounting
Bore Size
mm
Stroke
mm
Stroke
Working Stroke
mm
Enter value for POS
Working Stroke
mm
cm
inch
ft
Special Type
Action
Cushion
Rod Option
Rod Option
Order Type
Selection
Selection
Selection
mm
Knuckle Joint
Knuckle Joint
Nut position
mm
Enter value for POSA
Nut position
mm
cm
inch
ft
Auto Switch
Number of Switches
Effective length of thread
15.5 mm
Dimensions
18 mm
Dimensions
0 mm
Dimensions
10 mm
Dimensions
13 mm
Dimensions
8 mm
Dimensions
8 mm
Dimensions
28 mm
Dimensions
5.0 mm
Thread
M8x1.25
Dimensions
15 mm
Dimensions
24 mm
Dimensions
13 mm
Thread
M20x1.5
Thread
1/8
Dimensions
62 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
41 mm
Dimensions
116 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0.0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Thread
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Previews
3D
Dimension
2D
Download CAD models