??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
AS-958255-365TS - Geometry
Bill of material
AS-958255-365TS
Model Number
AS-958255-365TS
Mounting Positions
Conduit Hole Position
A
416 mm
AA
3 Inch
AB
492.9903 mm
AC
376 mm
AE
228.6 mm
AF
140 mm
B
391 mm
BA
149 mm
C
814.3 mm
D
228.6 mm
E
178 mm
ES
51 mm
2F
311 mm
G
33.6 mm
H
17 mm
J
80 mm
K
120 mm
N-W
95.3 mm
O
470.1 mm
P
517.5 mm
R
40.4 mm
S
12.7 mm
T
79.5 mm
U
47.625 mm
V
88.9 mm
Previews
3D
Dimension
2D
Download CAD models