??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
AS-958254-326 - Geometry
Bill of material
AS-958254-326
Model Number
AS-958254-326
Mounting Positions
Conduit Hole Position
A
378 mm
AA
2 Inch
AB
446.4904 mm
AC
340 mm
AE
203.2 mm
AF
120 mm
B
360 mm
BA
133 mm
C
812.9 mm
D
203.2 mm
G
31.2 mm
H
17 mm
J
80 mm
K
60 mm
E
159 mm
ES
99 mm
2F
305 mm
N-W
133.4 mm
O
433.2 mm
P
481 mm
R
46.8 mm
S
12.7 mm
T
60 mm
U
53.975 mm
V
127 mm
Previews
3D
Dimension
2D
Download CAD models