??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
AS-958253-284TS - Parts
Bill of material
AS-958253-284TS
Model Number
AS-958253-284TS
Mounting Positions
Conduit Hole Position
A
350 mm
AA
1-1/2 Inch
AB
426.4904 mm
AC
320 mm
AE
177.8 mm
AF
120 mm
B
305 mm
BA
121 mm
C
644.1 mm
D
177.8 mm
G
19.8 mm
H
14 mm
J
76 mm
K
90 mm
E
139.5 mm
ES
49 mm
2F
241 mm
N-W
82.6 mm
O
387.8 mm
P
409 mm
R
35.9 mm
S
9.525 mm
T
60 mm
U
41.275 mm
V
81.28 mm
Previews
3D
Dimension
2D
Download CAD models