??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Toshiba
Description
AS-958253-284 - Parts
Bill of material
AS-958253-284
Model Number
AS-958253-284
Mounting Positions
Conduit Hole Position
A
350 mm
AA
1-1/2 Zoll
AB
426.4904 mm
AC
320 mm
AE
177.8 mm
AF
120 mm
B
305 mm
BA
121 mm
C
678.8 mm
D
177.8 mm
G
19.8 mm
H
14 mm
J
76 mm
K
90 mm
E
139.5 mm
ES
83 mm
2F
241 mm
N-W
117.3 mm
O
387.8 mm
P
408.7176 mm
R
40.4 mm
S
12.7 mm
T
60 mm
U
47.625 mm
V
114.3 mm
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen