??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
AS-958249-145 - Parts
Bill of material
AS-958249-145
Model Number
AS-958249-145
Mounting Positions
Conduit Hole Position
A
170 mm
AA
3/4 Inch
AB
229.5554 mm
AC
181.1501 mm
AE
119.4406 mm
AF
42.0475 mm
B
155 mm
BA
57.2 mm
C
353.9 mm
D
88.9 mm
G
8.9 mm
H
9 mm
J
40 mm
E
69.9 mm
ES
36 mm
2F
127 mm
N-W
57.2 mm
O
202.9 mm
P
220.4792 mm
R
19.5 mm
S
4.775 mm
T
41.5 mm
U
22.225 mm
V
55.88 mm
Previews
3D
Dimension
2D
Download CAD models