??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
FREEBEAR corporation
Description
ARU Series
Bill of material
ARU-1832-580
Model
Position of rollers
L
mm
L1
mm
Ball Pitch, Number
mm
Weight
kg
Operating air pressure 0.3MPa, Load capacity
kN (kgf)
Operating air pressure 0.4MPa, Load capacity
kN (kgf)
Operating air pressure 0.5MPa, Load capacity
kN (kgf)
Operating air pressure 0.6MPa, Load capacity
kN (kgf)
Previews
3D
Dimension
2D
Download CAD models