피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English (United States)
QA認證資訊
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
T330618
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap (Versions Standard/TN/TS/TA)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap/art_t33.prj},{NB=T330618},{VERSION=},{D=6},{G=1/8},{GX=9.728},{C=5},{B=11.5},{A=5.5},{H=5.5},{L1=43.3},{L=24.3},{HEX=3.0},{SW=14},{CODEX=330618},{CODEY=3},{PBOX=25},{R1=4.150},{R2=6.900},{L2=1.200},{L3=2.1860},{R3=5.600},{L4=1.500},{L5=4.000},{R4=6.000},{R5=7.000},{L6=15.000},{R6=4.875},{L7=1.000},{R7=3.500},{R8=3.500},{L8=0.000},{L9=1.600},{L10=1.500},{L11=13.050},{R9=5.500},{R10=4.000},{R11=4.000},{RC1=6.900},{RL1=5.900},{RR1=0.800},{RH1=0.900},{L12=36.000},{RR=30.500},{LL=1.317},{IMG1=_immagini/tecno_rap/titantecnorap}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Pneumax
Description
ART. T33 - Swivel double banjo stem
Bill of material
T330618
Code
T330618
T330618
Version
Main series
TN Series (on demand)
TS Series (on demand)
TA Series (on demand)
Main series
TN Series (on demand)
TS Series (on demand)
TA Series (on demand)
øD
6
6
mm
G
1/8
1/8
øA
5.5
5.5
mm
H
5.5
5.5
mm
L1
43.3
43.3
mm
L
24.3
24.3
mm
HEX
3.0
3.0
mm
SW
14
14
mm
Parts in the box
25
Previews
3D
2D
下載CAD模型
生成CAD模型