目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
T130838
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap (Versions Standard/TN/TS/TA)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap/art_t13.prj},{NB=T130838},{VERSION=},{D=8},{G=3/8},{GX=16.662},{C=7},{B=13.5},{A=16.75},{H=20},{L=28.0},{F=21.3},{CODEX=130838},{CODEY=7},{PBOX=50},{R1=5.000},{L1=24.900},{L2=1.350},{R2=30.500},{L3=1.372},{R3=1.000},{R4=0.300},{H1=6.500},{L4=11.250},{H2=5.050},{R5=0.200},{R6=0.300},{L5=9.500},{IMG1=_immagini/tecno_rap/titantecnorap}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Pneumax
Description
ART. T13 - Single banjo body
Bill of material
T130838
Code
T130838
T130838
Version
Main series
TN Series (on demand)
TS Series (on demand)
TA Series (on demand)
Main series
TN Series (on demand)
TS Series (on demand)
TA Series (on demand)
øD
8
8
mm
G
3/8
3/8
øC
7
7
mm
øB
13.5
13.5
mm
øA
16.75
16.75
mm
H
20
20
mm
L
28.0
28.0
mm
øF
21.3
21.3
mm
Parts in the box
50
50
Previews
3D
2D
下載CAD模型
生成CAD模型