目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
F230600
Pneumax
Fittings
Food contact push-in fittings (FCM series)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_per_settore_alimentare/art_f23.prj},{NB=F230600},{VERSION=},{D1=6},{D2=6},{E=3.200},{A=23},{L=38.600},{PBOX=50},{X1=5.750},{R1=5.700},{Y1=13.050},{R2=4.000},{R3=1.000},{Y2=19.500},{R4=3.000},{Y3=2.000},{Y4=10.750},{Y5=13.500},{R5=4.600},{Y6=7.050},{Y7=19.500},{R6=5.750},{R8=1.600},{R7=2.750},{Y8=11.500},{R9=2.500},{R10=5.750},{R11=4.600},{Y9=1.000},{Y10=2.614},{Y11=33.000},{Y12=1.500},{R12=4.000},{R13=5.500},{Y13=1.600},{R14=3.600},{R15=3.100},{YY12=0.000},{RR12=0.000},{RR13=0.000},{YY13=0.000},{RR14=0.000},{RR15=0.000},{CODEX=230600},{IMG1=_immagini/raccordi_fcm/titanfcm},{Y14=17.600},{Y15=17.600}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Pneumax
Description
ART. F23 - Y connector
Bill of material
F230600
Code
F230600
F230600
Version
MAIN SERIES
MAIN SERIES
ØD1
6
6
ØD2
6
6
ØE
3.200
3.200
ØB
11.500
11.500
A
23
23
L
38.600
38.600
Parts in the box
50
50
Y14
17.600
17.600
Y15
17.600
17.600
Previews
3D
2D
下載CAD模型
生成CAD模型