目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
2160614
Pneumax
Fittings
Compression fittings (series 200)
Series 200
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_ogiva_ottone/serie200/art_216.prj},{NB=2160614},{CODE=2160614},{D=6},{G=1/4},{A=13.2},{B=14.5},{L=27.300},{SW=12},{PBOX=50},{RV1=0.500},{RV2=0.509},{RU=0.500},{R1=0.707},{R2=0.577},{LL1=9},{LL2=10},{LL3=11.8},{LU1=4.5},{LU2=6.0},{LU3=6.45},{AU=0},{LR1=12.500},{LR2=3.300},{LR3=3.0},{LRR1=14.000},{LRR2=1.972},{LRR3=0.700},{LRR4=8.300},{B1=18.161},{G1=13.157},{LRD=0.000},{IMG1=_immagini/raccordi_standard/serie200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Pneumax
Description
ART. 216 - Single banjo body
Bill of material
2160614
Code
2160614
2160614
ØD
6
6
G
1/4
1/4
ØA
13.2
13.2
mm
B
14.5
mm
L
27.300
27.300
mm
SW
12
12
mm
Parts in the box
50
50
Previews
3D
2D
下載CAD模型
生成CAD模型