??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
ART. 01AM - Straight male adaptor (parallel) larger pusher
Bill of material
010814AM
Code
010814AM
Version
MAIN SERIES
øD
8 mm
øD1
25 mm
G
1/4
SW
13 mm
HEX
6.0 mm
Previews
3D
2D
Download CAD models