目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
ARN360T
Bordignon
Bordignon
Automotive Line - Nitrogen gas springs for press tools, dies and moulds
Gas spring accessories
Accessories for Linked and OV System
Fittings
ATN HOSES Ø5
Powered by
CAD模型選擇
{bordignon/bordignon/automotive_line/accessori_per_cilidri/accessori_collegamento_sistema/raccordi/3_atn_hoses_5/arn360t.prj},{NB=ARN360T (BORDIGNON)},{CAT=BORDIGNON},{SHA256=ZrSYnmBkT08KYCmYWXlmxYP01hRtognc1ma8xeh59gY=},{INAME=arn360t},{NAME=arn360t},{NNCUSTOM=ARN360T},{NTCUSTOM=FITTINGS FOR ATN Ø5},{NBCUSTOM=ARN360T},{LINACUSTOM=ARN360T},{STEPFILE=ARN360T},{PNGFILE=ARN360T},{DWGFILE=ARN360T},{MODELLO=ARN360T},{A=38 x 38 x 13},{B=4 X M12 x 1,5},{C=/},{HEX=/},{DSIMG=_templates/images/back_bot}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bordignon
Description
ARN360T - FITTINGS FOR ATN Ø5
Bill of material
ARN360T
Maximum Dimension
38 x 38 x 13
mm
Male Connection A
4 X M12 x 1,5
mm
Male Connection B
/
Inch
Hexagonal Key
/
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型