目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
ARN270T
Bordignon
Bordignon
Automotive Line - Nitrogen gas springs for press tools, dies and moulds
Gas spring accessories
Accessories for Linked and OV System
Fittings
ATN HOSES Ø5
Powered by
CAD模型選擇
{bordignon/bordignon/automotive_line/accessori_per_cilidri/accessori_collegamento_sistema/raccordi/3_atn_hoses_5/arn270t.prj},{NB=ARN270T (BORDIGNON)},{CAT=BORDIGNON},{SHA256=EzXyS5LQX8CrgsDxfv6vO/tHwzH4Qby/jt3Fv/KDJC4=},{INAME=arn270t},{NAME=arn270t},{NNCUSTOM=ARN270T},{NTCUSTOM=FITTINGS FOR ATN Ø5},{NBCUSTOM=ARN270T},{LINACUSTOM=ARN270T},{STEPFILE=ARN270T},{PNGFILE=ARN270T},{DWGFILE=ARN270T},{MODELLO=ARN270T},{A=25 x 38 x 13},{B=3 X M12 x 1,5},{C=/},{HEX=/},{DSIMG=_templates/images/back_bot}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bordignon
Description
ARN270T - FITTINGS FOR ATN Ø5
Bill of material
ARN270T
Maximum Dimension
25 x 38 x 13
mm
Male Connection A
3 X M12 x 1,5
mm
Male Connection B
/
Inch
Hexagonal Key
/
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型