??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bordignon
Description
ARN270R - FITTINGS FOR ATN Ø5
Bill of material
ARN270R
Maximum Dimension
47 x 29 x 16,5 mm
Male Connection A
1/8 G Inch
Male Connection B
2 X M12 x 1,5 mm
Hexagonal Key
CH 14 mm
Previews
3D
Dimension
2D
Download CAD models