??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bordignon
Description
ARN000 - FITTINGS FOR ATN Ø5
Bill of material
ARN000
Maximum Dimension
H24 X Ømax 17 mm
Male Connection A
1/8 G Inch
Male Connection B
M12 x 1,5 mm
Hexagonal Key
CH 14 mm
Previews
3D
Dimension
2D
Download CAD models