ARM5SA-06
SMC
bp4_air_line_equipment
air_line_equipment
Compact Manifold Regulator ARM5
Single Unit
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/arm5/single_unit/arm5s.prj},{NB=ARM5SA-06},{TYPE=(S) Single unit type},{MOUNTING=A},{FITTING=06},{ACCESSORY=},{OPTIONS=},{UNIT=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
ARM5S - Regulator/Single Unit Type
Bill of material
ARM5SA-06
Type
(S) Single unit type
Regulator mounting
(A) Direct mount
(B) DIN rail mount
(A) Direct mount
(B) DIN rail mount
IN/OUT fitting type
(06) IN side:Straight dia 4, OUT side:Straight dia 4
(07) IN side:Straight dia 6, OUT side:Straight dia 4
(08) IN side:Straight dia 6, OUT side:Straight dia 6
(18) IN side:Elbow dia 4, OUT side:Elbow dia 4
(19) IN side:Elbow dia 6, OUT side:Elbow dia 4
(20) IN side:Elbow dia 6, OUT side:Elbow dia 6
(25) IN side:Straight dia 4, OUT side:Elbow dia 4
(26) IN side:Straight dia 6, OUT side:Elbow dia 4
(27) IN side:Straight dia 6, OUT side:Elbow dia 6
(32) IN side:Elbow dia 4, OUT side:Straight dia 4
(33) IN side:Elbow dia 6, OUT side:Straight dia 4
(34) IN side:Elbow dia 6, OUT side:Straight dia 6
(56) IN side:Straight dia 5/32, OUT side:Straight dia 5/32
(57) IN side:Straight dia 1/4, OUT side:Straight dia 5/32
(58) IN side:Straight dia 1/4, OUT side:Straight dia 1/4
(68) IN side:Elbow dia 5/32, OUT side:Elbow dia 5/32
(69) IN side:Elbow dia 1/4, OUT side:Elbow dia 5/32
(70) IN side:Elbow dia 1/4, OUT side:Elbow dia 1/4
(75) IN side:Straight dia 5/32, OUT side:Elbow dia 5/32
(76) IN side:Straight dia 1/4, OUT side:Elbow dia 5/32
(77) IN side:Straight dia 1/4, OUT side:Elbow dia 1/4
(82) IN side:Elbow dia 5/32, OUT side:Straight dia 5/32
(83) IN side:Elbow dia 1/4, OUT side:Straight dia 5/32
(84) IN side:Elbow dia 1/4, OUT side:Straight dia 1/4
(06) IN side:Straight dia 4, OUT side:Straight dia 4
(07) IN side:Straight dia 6, OUT side:Straight dia 4
(08) IN side:Straight dia 6, OUT side:Straight dia 6
(18) IN side:Elbow dia 4, OUT side:Elbow dia 4
(19) IN side:Elbow dia 6, OUT side:Elbow dia 4
(20) IN side:Elbow dia 6, OUT side:Elbow dia 6
(25) IN side:Straight dia 4, OUT side:Elbow dia 4
(26) IN side:Straight dia 6, OUT side:Elbow dia 4
(27) IN side:Straight dia 6, OUT side:Elbow dia 6
(32) IN side:Elbow dia 4, OUT side:Straight dia 4
(33) IN side:Elbow dia 6, OUT side:Straight dia 4
(34) IN side:Elbow dia 6, OUT side:Straight dia 6
(56) IN side:Straight dia 5/32, OUT side:Straight dia 5/32
(57) IN side:Straight dia 1/4, OUT side:Straight dia 5/32
(58) IN side:Straight dia 1/4, OUT side:Straight dia 1/4
(68) IN side:Elbow dia 5/32, OUT side:Elbow dia 5/32
(69) IN side:Elbow dia 1/4, OUT side:Elbow dia 5/32
(70) IN side:Elbow dia 1/4, OUT side:Elbow dia 1/4
(75) IN side:Straight dia 5/32, OUT side:Elbow dia 5/32
(76) IN side:Straight dia 1/4, OUT side:Elbow dia 5/32
(77) IN side:Straight dia 1/4, OUT side:Elbow dia 1/4
(82) IN side:Elbow dia 5/32, OUT side:Straight dia 5/32
(83) IN side:Elbow dia 1/4, OUT side:Straight dia 5/32
(84) IN side:Elbow dia 1/4, OUT side:Straight dia 1/4
Accessory
(-) Without pressure gauge
(A) With pressure gauge
(-) Without pressure gauge
(A) With pressure gauge
Options
(-) None
(1) 0.35 MPa setting
(2) Non-relieving
(3) 0.35 MPa setting + Non-relieving
(-) None
(1) 0.35 MPa setting
(2) Non-relieving
(3) 0.35 MPa setting + Non-relieving
Unit representation
(-) Display unit for product name plate and pressure gauge: MPa
(Z) Display unit for product name plate and pressure gauge: psi
(-) Display unit for product name plate and pressure gauge: MPa
(Z) Display unit for product name plate and pressure gauge: psi
Comment
-
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성