??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bordignon
Description
ARM270-M6 - FITTINGS FOR ATM HOSES (MINIMESS-TYPE)
Bill of material
ARM270-M6
Maximum Dimension
38,5 X 28 X 18 mm
Male Connection
M6 mm
Female Connection
2 X 1/8 G Inch
Hexagonal Key
4 mm
Previews
3D
Dimension
2D
Download CAD models