??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bordignon
Description
ARM270-1/8 - FITTINGS FOR ATM HOSES (MINIMESS-TYPE)
Bill of material
ARM270-1/8
Maximum Dimension
41 X 28 X 18 mm
Male Connection
1/8 G Inch
Female Connection
2 X 1/8 G Inch
Hexagonal Key
5 mm
Previews
3D
Dimension
2D
Download CAD models