??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ARL53-G306 - Special Accessories,Accessories Part National Standard 30 Series,Two-Color Anti-Collision Ribs,Decoration
Bill of material
ARL53-G306
Code
ARL53-G306
Type
Two-color anti-collision sidewall
Material
PVC
Color
Green, orange (two-color)
Minimum Unit
1m
Weight (g)
76 g/m
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models