??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
Arktite WSRD Series Interlocked Receptacles with Enclosed Safety Disconnect Switches - Plugs and Receptacles
Bill of material
WSRD3351CH-S901
Part No.
WSRD3351CH-S901
Series
WSRD
Door Style
Amperange
Fusibility
Style
Enclosure Material/Finish
Options Factory Installed Auxiliary Contacts
Options Rotated Interior
Weight
27 Lbs.
A
8.047 Inch
B
16.668 Inch
C
5.497 Inch
D
15.690 Inch
E
6.022 Inch
H
19.078 Inch
Level of Detail
Previews
3D
Dimension
2D
Download CAD models