NPJ3383
Eaton Crouse-Hinds
Plugs and Receptacles
arktite_ind_pr_nh_nonmetallic
npj_npq_npr_nr_nre_30_100_prc
Powered by
CAD模型選擇
{coopercrousehinds/plug_and_receptacle/arktite_ind_pr_nh_nonmetallic/npj_npq_npr_nr_nre_30_100_prc/npj_npq_npr_nr_nre_30_100_prc_asmtab.prj},{NB=NPJ3383-},{TYPE=Plug},{T=NPJ},{A=3},{CONF=38},{CAPC=},{OBB=},{CD=3},{LOD=},{PPATH=parts/npj_npq_npr_nr_nre_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
Arktite® NPJ, NPQ, NPR, NR and NRE Series 30A-100A Non-metallic - Plugs, Receptacles and Connectors
Bill of material
NPJ3383
Part No.
NPJ3383
NPJ3383
Type
Plug
Plug
Amperage
30A
60A
100A
30A
60A
100A
Configuration
2 Wire, 3 Pole
3 Wire, 4 Pole
2 Wire, 3 Pole
3 Wire, 4 Pole
Cap Choice
N/A
N/A
Optional Back Box
N/A
N/A
Cord Diameter
0.55-0.70 Cord Diameter
0.70-0.85 Cord Diameter
0.55-0.70 Cord Diameter
0.70-0.85 Cord Diameter
Weight
1.1
1.1
Lbs.
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型