??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ARG51_56-G306 - Accessories for European Standard 20 Series Profiles-Accessories-Decorations-Sealing Strips
Bill of material
ARG52-G306
Code
Type
mifengtiao
Material
PVC
Color
zuixiaodanwei
1m
zhongliang
29 g/m
URL
Website connection
미리보기
3D
치수도
2D
CAD모델 다운로드